IESNA:LM-63-2002
[TEST]P946458
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-835-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6350
TILT=NONE
52 -1 1 37 41 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
879.3 993.4 1107.2 1203.4 1276.9 1321.5 1354.3 1388.5 1420.8 1458
1503.5 1552.5 1613.3 1679.8 1762.9 1881.5 2045.1 2266.4 2558.6 2932.7
3416.9 3997.4 4535.5 4847.8 4788.3 4329.9 3480.3 2525 1620.3 1151.8
794.8 498.3 277.3 60.4 0 0 0
879.3 976.4 1079.6 1163.6 1226.2 1267.3 1295.7 1326.8 1359.6 1393.3
1435.7 1486.5 1545.5 1611.1 1689.9 1793.1 1931.8 2115.1 2349.5 2675.4
3100.2 3507.9 3707.8 3639.1 3398.1 2993.9 2357 1594.9 861.3 508.8
280.4 125.5 48.6 6.1 0 0 0
879.3 966.3 1046.4 1105 1149.2 1175.9 1194.7 1219.2 1240.6 1261.2
1290 1328.5 1374 1417.8 1464.6 1521.9 1589.3 1670.2 1769.5 1868.8
1899 1799.2 1546.8 1250.7 920.8 639.1 451.4 325.9 228.8 164.5
111.1 66.5 37.2 16.6 3.1 0 0
879.3 941.4 1000.9 1044.6 1070 1083.1 1092.3 1096.2 1093.6 1083.6
1068.7 1060.8 1052.1 1031.1 985.1 919.5 851.3 786.1 730.1 692
672.8 655.3 631.2 590.6 559.5 535.4 461.1 373.6 246.7 172.8
123.4 85.7 56.9 24.5 3.5 0 0
879.3 916.5 959.3 991.7 1009.2 1013.6 1003.5 976.4 932.6 875.8
814.5 765.1 732.7 713 697.3 674.1 640.9 608.9 584 570.9
570.9 574.4 575.2 571.7 545.9 489.1 428.7 388.5 327.2 262.9
190.7 125.1 68.2 26.7 1.7 0 0
879.3 896.3 916.9 940.5 957.6 955.8 932.6 887.6 832.9 781.7
739.3 709.1 691.6 678.5 663.2 639.5 606.3 566.1 526.7 495.6
479 481.2 494.8 503.9 500.4 485.1 451.9 398.1 338.1 281.7
228.8 179.8 130.8 76.1 32.8 0 0
879.3 869.2 875.8 892.4 910.8 919.5 906 876.2 843 813.2
783 748.9 713.5 678.9 645.2 609.8 570.9 529.8 490.8 458.9
430.4 406.4 385.8 372.7 368.8 367.5 360.5 344.7 317.6 279.5
215.7 147.9 81.8 43.3 15.7 0 0
879.3 851.3 835.1 838.6 865.3 899.4 926.1 928.3 909.5 879.7
845.2 804 756.3 706 658.4 612.9 569.6 527.6 489.9 460.6
439.2 425.2 413.8 399.8 378.4 344.7 309.7 284.3 261.6 236.2
203 157 101.1 58.6 19.2 0 0
879.3 829.8 792.2 786.5 812.8 878.8 949.7 982.9 972.9 935.3
890.2 844.3 795.7 741.9 688.1 635.6 586.2 540.7 500.9 470.3
447.1 430.9 424.3 420 410.3 389.3 364 335.1 305.8 271.7
230.1 179.4 132.1 83.1 27.1 0 0
879.3 809.3 752.8 724.9 738.4 804.9 902.5 980.8 999.6 966.8
912.1 859.6 811 760.3 710 659.7 609.8 561.2 518.8 486.4
459.3 441.4 428.3 422.6 414.3 399 377.1 352.6 325.9 296.2
255 202.5 148.7 81.8 25.4 0.9 0
879.3 790.9 728.8 692 697.3 756.8 846.9 925.6 969.8 957.6
911.6 859.6 811 762.9 715.7 668.4 619.4 571.3 529.3 493.9
463.7 443.1 427.8 418.6 409 391.5 365.7 337.7 309.7 276.9
236.2 182.9 133 70.9 19.2 0 0
879.3 787.4 713.5 662.3 652.7 692 762.5 843 896.3 901.6
873.1 829 785.2 744.5 704.3 661 615.5 569.6 527.1 490.8
459.8 437.4 418.2 400.7 379.7 348.6 305.3 255 207.8 168.9
130.4 87.1 52.9 26.7 2.2 0 0
879.3 766 675 603.2 567.8 569.6 591.9 622.1 646.1 658.8
658.8 643 622.9 601.5 577.9 552.9 528.4 501.8 469.8 437
405.5 369.6 332.5 300.1 267.3 223.1 179.4 147.4 122 97.1
71.3 44.2 20.6 5.7 0 0 0
879.3 750.2 645.7 558.6 504.8 481.6 474.2 473.3 470.7 466.8
458.4 442.7 423.9 401.6 375.3 353.9 332.9 316.7 306.2 301.8
296.2 283.9 264.2 239.3 209.5 178.5 149.6 124.2 100.2 78.3
56 31.5 13.6 2.2 0 0 0
879.3 742.4 626 531.1 468.5 437.4 421.3 407.3 391.5 374
358.3 345.6 331.1 319.3 305.3 291.3 276.5 257.2 235.8 217.8
199.5 182.9 168.4 157 144.4 128.6 111.1 93.6 74.8 57.3
38.9 24.5 11.8 0.4 0 0 0
879.3 735.8 614.2 516.6 451 416 394.6 374 354.3 334.6
315.8 299.7 284.3 269 255 241.5 227 212.2 198.2 183.3
169.3 157 146.1 134.3 120.3 108 94.1 78.3 60.4 44.6
32.4 19.2 6.6 0 0 0 0
879.3 741.9 618.1 518.8 447.9 406.8 379.3 358.3 340.3 322.8
305.3 288.7 271.7 256.3 242.3 228.3 213.9 198.2 182.4 166.2
152.2 140.4 130.4 121.6 112.9 103.2 90.1 75.7 63 52.1
40.2 27.6 10.1 0 0 0 0
879.3 745.4 622.5 521.9 446.2 396.3 367 348.2 331.6 314.1
297.5 280.8 266 252 238.8 224.8 210.9 195.1 179.4 163.6
149.6 139.5 131.2 124.2 115.9 104.6 89.2 76.6 66.9 56.9
44.6 29.7 11.8 3.5 0 0 0
879.3 745.4 627.3 525.8 444.9 388 357 339 322.4 305.8
287.4 271.7 258.1 243.2 228.8 214.3 199.5 184.6 169.7 155.7
144.4 136.9 129.9 122.5 111.1 95.4 76.1 66.9 57.3 46.8
34.1 17.9 7.4 1.7 0 0 0
879.3 760.3 646.1 544.2 455.8 389.8 354.8 336 319.3 305.3
289.2 273.8 259 244.5 229.7 215.2 200.4 185.9 172.4 160.1
150 142.2 134.3 124.7 110.7 88.4 66.5 57.3 48.1 38.1
27.1 15.7 8.3 3.5 0.9 0 0
879.3 769 658.8 556.9 465.4 395.9 357 336.4 320.2 305.3
290 275.2 260.7 246.3 232.3 218.3 203.9 189.9 176.7 164.9
154.9 146.5 137.8 126.9 111.5 88.4 65.6 56.4 46.8 37.2
25.8 15.3 8.7 4.4 2.2 0 0
879.3 772.5 667.1 567.8 474.2 406.8 358.7 338.6 320.6 308
293.5 279.1 265.1 251.1 237.5 224.4 210.4 196.4 183.3 170.2
159.7 150.9 141.7 131.7 112.9 89.7 69.6 60.8 50.7 40.7
28.9 17.5 10.5 6.6 3.9 1.7 0
879.3 797 705.2 610.2 516.2 433.5 375.3 343 325.5 311.5
298.8 285.7 272.5 259.4 245.8 232.3 218.7 204.7 192 179.8
168.9 158.8 148.7 137.4 123.4 105.4 83.1 70.9 60.4 49.9
38.1 24.1 14.9 9.6 7 3.5 0
879.3 815.4 739.7 655.3 565.2 479.4 407.7 353.9 327.2 311.5
298.8 286.1 273.4 260.3 247.2 233.2 218.3 204.7 191.6 179.4
169.3 158.8 147.9 135.6 122 107.2 90.1 75.7 65.2 54.7
43.7 31.5 16.2 9.6 6.1 3.1 0
879.3 832.9 780 713 638.2 556 475.5 398.1 339.5 314.5
299.7 286.1 273.4 260.3 246.3 232.7 218.3 203.9 189.9 175
161 147.9 135.6 124.2 114.6 103.2 89.2 74.4 60.4 49.4
39.8 29.7 16.6 7.4 3.9 1.3 0
879.3 860.9 835.5 796.6 733.6 661.4 589.2 515.8 420.4 343.8
307.5 290.5 276.5 262.9 249.8 236.2 222.2 208.2 193.8 178.5
164 149.6 136.5 124.2 112.4 100.2 87.1 74.4 60.4 45.9
35.4 24.9 15.7 8.3 3.9 1.7 0
879.3 889.8 895 889.8 859.6 812.3 756.3 694.2 614.6 511.8
405.5 326.8 289.2 272.1 259.4 247.2 234 222.7 211.7 198.6
185.5 169.3 153.1 138.2 126.4 115 126.4 132.5 100.2 80.1
52.9 38.9 22.3 10.9 5.2 2.6 0
879.3 918.2 956.3 987.3 999.6 989.9 958.9 918.2 880.1 834.7
765.1 670.6 559.9 447.1 355.6 307.1 293.1 282.6 264.2 247.6
234.9 223.5 207.4 195.5 206 213.9 180.2 136.9 83.1 62.1
46.4 33.7 22.7 13.1 6.6 2.2 0
879.3 947.1 1018.4 1084.9 1134.3 1162.7 1164.5 1148.3 1133 1128.2
1125.1 1112 1086.2 1053.8 1012.7 965 905.1 847.8 827.7 902.9
1066.1 1221.4 1244.5 1078.7 761.2 451 266.4 167.5 115.9 84.9
64.3 46.4 31.5 17.9 7 1.7 0
879.3 975.1 1075.2 1174.5 1257.7 1311 1336.4 1345.2 1353.9 1369.2
1392.8 1423.5 1460.2 1493.9 1527.6 1552.9 1593.2 1665.4 1800.1 2020.6
2306.7 2616.8 2919.5 3152.3 3179.4 2961.1 2542 1986 1386.7 866.6
503.5 299.7 170.6 64.3 19.7 0.9 0
879.3 985.1 1101.1 1216.1 1311.5 1374.5 1406 1419.5 1432.2 1449.7
1473.8 1502.6 1540.3 1578.3 1619.4 1675.4 1755.9 1873.2 2046.4 2286.5
2605.4 3026.3 3600.2 4312.4 4771.7 4660.6 4319.8 3850.9 3344.7 2864.4
2373.2 1831.2 1253.3 736.7 298.8 75.2 0
879.3 992.6 1118.6 1249.8 1353.9 1422.1 1455.8 1465.9 1471.1 1473.8
1480.3 1489.1 1500.4 1505.3 1520.6 1554.7 1614.6 1710 1864.4 2091.4
2397.2 2823.7 3465.5 4408.6 5662.8 6061.7 5739.8 5357.9 4935.3 4495.2
3846 3005.3 2094.5 1275.2 503.5 161 0
879.3 1009.2 1157.9 1309.7 1435.3 1511.4 1533.3 1519.7 1487.3 1440.5
1388.9 1339.5 1290.5 1245 1222.7 1249.4 1365.7 1572.2 1822 2056
2277.8 2536.3 2889.8 3399.4 4375.4 5544.2 5305.8 4739.3 4367.5 4112.9
3750.2 3225.7 2520.1 1754.2 685.9 112.9 0
879.3 1017.9 1198.6 1364 1496.1 1560.4 1559.1 1503.5 1415.6 1322.8
1234.9 1161.4 1104.6 1071.3 1104.1 1267.3 1545.1 1884.5 2242.8 2620.3
3033.3 3426.5 3801.9 4237.1 4880.6 5702.1 5861.8 5438.4 4963.3 4476.4
3898.1 3121.6 2202.1 1066.1 417.3 46.8 0
879.3 1031.5 1207.4 1381.5 1516.2 1580.9 1553.4 1455.4 1331.6 1232.3
1143.9 1073.5 1023.2 1011.8 1106.7 1358.3 1731.9 2201.2 2780 3483.4
4254.6 5047.7 5840.4 6553 7362.7 8107.2 8295.8 7955 7305.4 6438.8
5299.3 3730.1 2420.8 1338.6 645.7 74.8 0
879.3 1032.4 1209.5 1381.5 1511.8 1569.6 1541.6 1446.2 1323.3 1213
1124.7 1055.6 1010.1 1016.6 1148.7 1445.3 1873.2 2434 3146.6 3957.6
4784.4 5593.7 6407.7 7246.8 8195.6 8885.5 8924.4 8380.2 7431.8 6177.2
4865.7 3614.2 2361.8 1374 544.6 68.7 0
879.3 1032.4 1205.2 1371 1490.4 1545.1 1538.5 1476.8 1381.9 1277.8
1185 1115.9 1068.2 1064.3 1168.4 1429.1 1811.5 2268.6 2802.7 3395
3986.9 4581.4 5152.7 5726.6 6513.2 7284 7490 7106.4 6454.1 5605
4657.1 3609.8 2718.7 1619 614.6 54.2 0
879.3 1020.6 1181.5 1332.5 1441.8 1497.8 1515.8 1505.7 1464.1 1401.6
1332 1265.1 1207.4 1176.3 1205.2 1346.5 1603.2 1934.4 2287.4 2614.6
2930.5 3207.8 3469.4 3835.1 4530.7 5229.3 5139.1 4546 3998.3 3514
2909.5 2186.4 1466.8 713.5 200.4 24.5 0
879.3 1020.1 1164.1 1296.6 1392.4 1445.8 1476.4 1496.1 1506.1 1509.2
1503.9 1489.1 1470.7 1450.6 1447.5 1483 1591.4 1781.3 2047.3 2350
2696.9 3127.3 3696 4434.4 5210.5 5356.6 4543.8 3511.4 2582.7 1880.6
1476 1078.3 782.2 460.2 128.2 5.2 0
879.3 996.1 1117.2 1228.8 1310.2 1359.2 1395.5 1427 1456.3 1493.4
1533.7 1573.9 1625.1 1674.1 1740.6 1839.9 1983 2187.2 2496.5 2918.2
3433.5 4031.5 4741.9 5536.4 5821.1 5401.6 4409.9 3309.3 2234.9 1612
1166.2 778.2 468.5 108 2.6 0 0
879.3 993.4 1107.2 1203.4 1276.9 1321.5 1354.3 1388.5 1420.8 1458
1503.5 1552.5 1613.3 1679.8 1762.9 1881.5 2045.1 2266.4 2558.6 2932.7
3416.9 3997.4 4535.5 4847.8 4788.3 4329.9 3480.3 2525 1620.3 1151.8
794.8 498.3 277.3 60.4 0 0 0
